SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| 80 | IT Cfg | 92 | Trace Resistance | I2 | 0 | 32767 | 0 | mΩ |
Trace Resistance is the nominal resistance between the cell and the coulomb counter measurement point in a given application. Flex cabling and long copper traces on the PCB itself can contribute to this resistance and inject error into the SOC prediction. The fuel gauge offsets cell resistance with this value to improve RemainingCapacity() estimation.