SLUUCC3 february   2021

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 1General Description
    1. 1.1 Key Features
      1. 1.1.1 Key Electrical Parameters
  6. 2Theory of Operation
    1. 2.1 Single Board
    2. 2.2 Stacked Systems
  7. 3Connectors
    1. 3.1 Powering the BQ79631EVM
    2. 3.2 Primary Input and Output Connectors
      1. 3.2.1 Jumper Placements
      2. 3.2.2 Host Interface
      3. 3.2.3 High-Side and Low-Side Communications
    3. 3.3 High Voltage Networks
      1. 3.3.1 High Voltage Safety Considerations
      2. 3.3.2 High Voltage Connections
      3. 3.3.3 High Voltage Alternatives
      4. 3.3.4 Switches
      5. 3.3.5 Buffers
      6. 3.3.6 Insulation Detection Network
    4. 3.4 Current Sense
      1. 3.4.1 SRP/SRN
      2. 3.4.2 VCSamp_Out
    5. 3.5 GPIO Connections
  8. 4Quick Start Guide
    1. 4.1 Launch Pad Connection and Example Code
      1. 4.1.1 Required Devices for Using the Example Code
      2. 4.1.2 Power Connections
      3. 4.1.3 Connecting the EVM to the TMS570 LaunchPad
      4. 4.1.4 Software
    2. 4.2 USB2ANY Connection with GUI
      1. 4.2.1 GUI
      2. 4.2.2 GUI UART Connection
  9. 5Physical Dimensions
    1. 5.1 Board Dimensions
  10. 6BQ79631-Q1 EVM Schematic, Assembly, Layout, and BOM
    1. 6.1 Schematics
    2. 6.2 Layout
    3. 6.3 Bill of Materials

Required Devices for Using the Example Code

The system example code is implemented using the TMS570LS12LaunchPad™ board (TMS570LS1224 MCU) and the BQ79631EVM via Code Composer Studio.

The part numbers of the evaluation modules are LAUNCHXL2-TMS57012 and BQ79631EVM-039 (for BQ79631-Q1 evaluation). These boards are available from the TI eStore (https://estore.ti.com/) or from your local TI sales representative. For more details and information related to the LaunchPad modules, see the specific module user's guide.