SLUUCC3 february   2021

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 1General Description
    1. 1.1 Key Features
      1. 1.1.1 Key Electrical Parameters
  6. 2Theory of Operation
    1. 2.1 Single Board
    2. 2.2 Stacked Systems
  7. 3Connectors
    1. 3.1 Powering the BQ79631EVM
    2. 3.2 Primary Input and Output Connectors
      1. 3.2.1 Jumper Placements
      2. 3.2.2 Host Interface
      3. 3.2.3 High-Side and Low-Side Communications
    3. 3.3 High Voltage Networks
      1. 3.3.1 High Voltage Safety Considerations
      2. 3.3.2 High Voltage Connections
      3. 3.3.3 High Voltage Alternatives
      4. 3.3.4 Switches
      5. 3.3.5 Buffers
      6. 3.3.6 Insulation Detection Network
    4. 3.4 Current Sense
      1. 3.4.1 SRP/SRN
      2. 3.4.2 VCSamp_Out
    5. 3.5 GPIO Connections
  8. 4Quick Start Guide
    1. 4.1 Launch Pad Connection and Example Code
      1. 4.1.1 Required Devices for Using the Example Code
      2. 4.1.2 Power Connections
      3. 4.1.3 Connecting the EVM to the TMS570 LaunchPad
      4. 4.1.4 Software
    2. 4.2 USB2ANY Connection with GUI
      1. 4.2.1 GUI
      2. 4.2.2 GUI UART Connection
  9. 5Physical Dimensions
    1. 5.1 Board Dimensions
  10. 6BQ79631-Q1 EVM Schematic, Assembly, Layout, and BOM
    1. 6.1 Schematics
    2. 6.2 Layout
    3. 6.3 Bill of Materials

VCSamp_Out

For bidirectional over current detection, TI recommends to utilize the VCSamp_Out circuit on the EVM. This circuit connects to VC1 and utilizes dedicated analog UV/OV comparators found within the BQ79631-Q1 device. While this method cannot be used to give precise readings on the voltage from Shunt(+) to Shunt(-), the method provides a quick response to any over current fault and can be instrumental in preventing catastrophic failures from arising within the system. In addition to over current detection, the VC1 measurement ADC can also be used as an alternate, less accurate, current measurement path. To enable the VCSamp_Out measurements to be made via VC1, simply place a shunt across pins 1 and 2 (top-middle) of J37.

The VCSamp_Out connection can be used simultaneously with the measurements being taken through SRP and SRN.