SLUUCC3 february 2021
The following table details the EVM bill of materials.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BMS039 | Any | ||||
| C1, C7, C10, C54, C55, C56 | 6 | 0.1uF | CAP, CERM, 0.1 µF, 16 V,±10%, X7R, 0603 | 0603 | CL10B104KO8WPNC | Samsung Electro-Mechanics | ||
| C8, C11 | 2 | 10uF | CAP, CERM, 10 uF, 16 V, ±10%, X7S, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J1X7S1C106K125AC | TDK | ||
| C9, C24, C57, C61, C63, C64 | 6 | CAP CER 0603 1UF 10 V X7R 10% | 0603 (1608 Metric) | C0603C105K8RACAUTO | KEMET | |||
| C16, C17, C18, C19 | 4 | 220 pF | CAP, CERM, 220 pF, 50 V, ±5%, X7R, 0603 | 0603 | CL10B221JB8NNNC | Samsung Electro-Mechanics | ||
| C20, C21, C22, C23 | 4 | 2200 pF | CAP, CERM, 2200 pF, 2000 V, ±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | 1206J2K00222KXR | Knowles Capacitors | ||
| C25, C26, C27, C32, C51, C53, C58, C59, C65, C66 | 10 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | GCM155R71A104KA55D | MuRata | ||
| C33 | 1 | 1uF | CAP, CERM, 1 µF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CL10B105KO8VPNC | Samsung Electro-Mechanics | ||
| C60, C67 | 2 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, ±10%, X7R, 0603 | 0603 | CL10B103KB8NCNC | Samsung Electro-Mechanics | ||
| C62 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 10 V, ±20%, X7R, 0805 | 0805 | C2012X7R1A475M125AC | TDK | ||
| C68 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C474KA55D | MuRata | ||
| D1, D3 | 2 | 30 V | Diode, Schottky, 30 V, 0.5 A, SOD-123 | SOD-123 | MBR0530T1G | ON Semiconductor | ||
| D2 | 1 | 15 V | Diode, Zener, 15 V, 500 mW, SOD-123 | SOD-123 | MMSZ5245B-7-F | Diodes Inc. | ||
| D4, D5, D6, D7 | 4 | DIODE ZENER 12 V 225MW SOT23-3 | SOT23-3 | SZBZX84C12LT3G | On Semiconductor | |||
| D9, D10 | 2 | 5.1V | Diode, Zener, 5.1 V, 300 mW, SOD-523 | SOD-523 | BZT52C5V1T-7 | Diodes Inc. | ||
| D11, D12 | 2 | 24 V | Diode, TVS, Bi, 24 V, 70 Vc, AEC-Q101, SOT-23 | SOT-23 | PESD1CAN,215 | NXP Semiconductor | ||
| FID1, FID2, FID3, FID4, FID5, FID6 | 6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |||
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |||
| H9, H10 | 2 | Rectangular Housing Connector, 4 Pos, 2.54mm | 50-57-9404 | Molex | ||||
| J1, J2, J3, J7, J8, J15, J16, J17, J18, J19, J20, J21, J22, J24, J29, J30, J31, J32 | 18 | Header, 2.54mm, 1x2, Tin, Black, TH | Header, 2.54mm, 2x1, TH | PEC01DAAN | Sullins Connector Solutions | |||
| J4, J9, J12, J13, J23, J33, J34, J35, J36, J37 | 10 | Header, 2.54mm, 3x1, Gold, SMT | Header, 2.54mm, 3x1, SMT | 87898-0304 | Molex | |||
| J5 | 1 | Header, 2.54mm, 5x1, Tin, TH | Header, 2.54mm, 5x1, TH | PEC05SAAN | Sullins Connector Solutions | |||
| J6 | 1 | Header, 100mil, 3x2, Tin, TH | Header, 100mil, 3x2, TH | 5-146254-3 | TE Connectivity | |||
| J10 | 1 | CONN HEADER 10POS .100 DL R/A AU | HDR10 | TSW-105-08-L-D-RA | Samtec | |||
| J11 | 1 | Header, 0.5mm, 6x1, R/A, Gold, TH | Header, 0.5mm, 6x1, R/A, TH | 22-12-4062 | Molex | |||
| J25, J28 | 2 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |||
| J26, J27 | 2 | Header(shrouded), 2.54mm, 4x1, R/A, Gold, TH | Header(shrouded), 2.54mm, 4x1, R/A, TH | 70551-0038 | Molex | |||
| J38 | 1 | Terminal Block, 5 mm, 2x1, R/A, TH | Terminal Block, 5 mm, 2x1, R/A, TH | 1792863 | Phoenix Contact | |||
| J39, J40 | 2 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
| L1 | 1 | 1000 ohm | Ferrite Bead, 1000 ohm @ 100 MHz, 0.2 A, 0402 | 0402 | BLM15BD102SN1D | MuRata | ||
| L3, L4 | 2 | 470uH | Coupled inductor, 470 uH, 0.4 A, 0.35 ohm, SMD | 5x3.3mm | 744242471 | Wurth Elektronik | ||
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |||
| Q1, Q2, Q3, Q5, Q6, Q7 | 6 | N-Channel 1000 V 2.2A (Tc) 90W (Tc) Surface Mount DPAK | DPAK | STD4NK100Z | STMicroelectronics | |||
| Q4 | 1 | 40 V | Transistor, NPN, 40 V, 0.2 A, SOT-523 | SOT-523 | MMBT3904T-7-F | Diodes Inc. | ||
| Q9 | 1 | Solid State SPST-NO (1 Form A) 16-SOIC (0.295", 7.50mm Width), 12 Leads | SO-16 | ASSR-601JV-000E | Broadcom | |||
| Q10 | 1 | 50 V | MOSFET, N-CH, 50 V, 0.22 A, SOT-23 | SOT-23 | BSS138 | Fairchild Semiconductor | None | |
| R1, R3, R4, R5, R6, R7, R9, R10, R13, R14, R20, R21, R25, R27, R29, R30, R34, R36, R42, R43, R48, R51, R55, R57, R99, R100, R101, R102, R104, R105, R106, R107, R108, R109, R110, R111 | 36 | 330k | RES, 330 k, 0.1%, 1 W, 1206 | 1206 | TNPV1206330KBEEN | Vishay Draloric | ||
| R2, R8, R32, R33, R44, R46, R117 | 7 | 124k | RES, 124 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-1243-B-T5 | Susumu Co Ltd | ||
| R12, R19, R31, R52, R53, R61, R62, R63, R64, R66, R75, R76, R77, R80, R81, R82, R83, R86, R87, R88, R89, R91, R92, R112, R114, R118, R119, R156, R166, R173 | 30 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0EDHP | Vishay-Dale | ||
| R15, R16, R24, R69, R70, R71, R72, R78, R79, R115, R116 | 11 | 24.9k | RES, 24.9 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-2492-B-T5 | Susumu Co Ltd | ||
| R22 | 1 | 100 | RES, 100, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-101-B-T5 | Susumu Co Ltd | ||
| R26, R28 | 2 | 2.0k | RES, 2.0 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6GEYJ202V | Panasonic | ||
| R35 | 1 | 10.0 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0FKEAHP | Vishay-Dale | ||
| R37, R38, R67, R68 | 4 | 13.5k | RES, 13.5 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0713K5L | Yageo America | ||
| R41 | 1 | 30.0 | RES, 30.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3EKF30R0V | Panasonic | ||
| R45, R47, R49, R50, R56, R162, R163 | 7 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R59, R60, R84, R85, R90, R159 | 6 | 10.0k | RES, 10.0 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-103-B-T5 | Susumu Co Ltd | ||
| R95, R96, R97 | 3 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KJNEA | Vishay-Dale | ||
| R98 | 1 | 100 | RES, 100, 5%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | ESR03EZPJ101 | Rohm | ||
| R103 | 1 | 220 | RES, 220, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6GEYJ221V | Panasonic | ||
| R125 | 1 | 1.00k | RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021K00FKED | Vishay-Dale | ||
| R128 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale | ||
| R130, R133, R140, R143 | 4 | 51 | RES, 51, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060351R0JNEA | Vishay-Dale | ||
| R131, R132, R141, R142 | 4 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo | ||
| R136, R137 | 2 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1001V | Panasonic | ||
| R144, R145, R146, R147, R148, R149, R150, R151, R152, R153, R154, R155 | 12 | 0 | RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EAHP | Vishay-Dale | ||
| R167, R171 | 2 | Res Thin Film 0402 100K Ohm 0.1% 1/16W ±25ppm/°C Molded SMD SMD Punched Carrier T/R | 0402 | ERA-2AEB104X | Panasonic | |||
| R168, R169, R170, R172 | 4 | 10.0k | RES, 10.0 k, .1%, .0625 W, 0402 | 0402 | RT0402BRD0710KL | Yageo America | ||
| SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10, SH11, SH12, SH13, SH14, SH15, SH16, SH17 | 17 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |||
| T1 | 1 | 200uH | Transformer, 200 uH, SMD | 11.43x8.3mm | 750316856 | Wurth Elektronik | ||
| TP1, TP21, TP22, TP26, TP27, TP46, TP51, TP52, TP53, TP61 | 10 | Terminal, Turret, TH, Double | Keystone1593-2 | 1593-2 | Keystone | |||
| TP2, TP3, TP6, TP7, TP42, TP62 | 6 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |||
| TP4, TP5, TP8, TP9, TP10, TP11 | 6 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |||
| TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP24, TP25, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP35, TP36, TP37, TP38, TP39, TP40, TP41, TP44, TP47, TP48, TP49, TP50, TP54, TP55, TP56, TP57, TP58, TP59, TP60 | 35 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |||
| TP43, TP45 | 2 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | |||
| U1 | 1 | Transformer Driver PMIC SOT-23-6 | SOT-23-6 | SN6505BQDBVTQ1 | Texas Instruments | |||
| U2 | 1 | Single Output Automotive LDO, 50 mA, Fixed 3.3 V Output, 3 to 24 V Input, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) | DCK0005A | TPS71533QDCKRQ1 | Texas Instruments | |||
| U4 | 1 | Automotive, Low Power, Quad-Channel 2/2 Digital Isolator, DW0016B (SOIC-16) | DW0016B | ISO7342CQDWRQ1 | Texas Instruments | ISO7342CQDWQ1 | Texas Instruments | |
| U5 | 1 | CMOS Quad Low-to-High Voltage Level Shifter, 3 to 18 V, -55 to 125 degC, 16-Pin SO (NS16), RoHS, Tape and Reel | CD40109BNSR | Texas Instruments | ||||
| U6 | 1 | Automotive Catalog Single Inverter, DBV0005A, LARGE T&R | DBV0005A | SN74LVC1G04QDBVRQ1 | Texas Instruments | Texas Instruments | ||
| U7 | 1 | Low Power Quad Operational Amplifier, 14-pin Narrow SOIC | Texas Instruments | |||||
| U8 | 1 | Automotive Catalog Dual Operational Amplifier, D0008A (SOIC-8) | D0008A | LM2904QDRQ1 | Texas Instruments | Texas Instruments | ||
| U9 | 1 | 14S or 16S Standalone Precision Automotive Battery Monitor, Balancer and Integrated Current Sense with up to SafeTITM-26262 ASIL-D ASIL-D Compliance | HTQPF64 | BQ79631PAPRQ1 | Texas Instruments | |||
| C2 | 0 | 10uF | CAP, CERM, 10 uF, 16 V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | 1206_190 | CGA5L1X7R1C106K160AC | TDK | ||
| C3, C4, C28, C29, C30, C31, C34, C35, C36, C37, C38, C39, C40, C41, C42, C43, C44, C45, C46, C47, C48, C49, C50, C52 | 0 | 0.1uF | CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603 | 0603 | CL10B104KO8WPNC | Samsung Electro-Mechanics | ||
| C5, C6 | 0 | 10uF | CAP, CERM, 10 uF, 16 V, ±10%, X7S, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J1X7S1C106K125AC | TDK | ||
| C12, C13 | 0 | 100 pF | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | 0603 | GCM1885C1H101JA16J | MuRata | ||
| C14, C15 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, ±10%, X7R, 0603 | 0603 | CL10B103KB8NCNC | Samsung Electro-Mechanics | ||
| D8 | 0 | 5.1V | Diode, Zener, 5.1 V, 300 mW, SOD-523 | SOD-523 | BZT52C5V1T-7 | Diodes Inc. | ||
| J14 | 0 | Terminal Block, 5 mm, 2x1, R/A, TH | Terminal Block, 5 mm, 2x1, R/A, TH | 1792863 | Phoenix Contact | |||
| L2 | 0 | 70 ohm | Ferrite Bead, 70 ohm @ 100 MHz, 0.6 A, 0402 | 0402 | BLM15AG700SN1D | MuRata | ||
| R11, R17, R18, R23, R39, R40, R54, R58, R65, R73, R74, R94, R113, R158, R160, R165 | 0 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0EDHP | Vishay-Dale | ||
| R93, R157, R161 | 0 | 24.9k | RES, 24.9 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-2492-B-T5 | Susumu Co Ltd | ||
| R120, R121, R122, R123, R124, R126, R127, R129 | 0 | 0 | RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EAHP | Vishay-Dale | ||
| R134, R135, R138, R139 | 0 | 499 | RES, 499, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07499RL | Yageo | ||
| R164 | 0 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| T2, T3 | 0 | BMS TRANSFORMER | SMT_TRANSFORMER_8MM89_10MM09 | HMU1228NL | Pulse | |||
| U3 | 0 | Single Output Automotive LDO, 700 mA, Fixed 5 V Output, 5.5 to 42 V Input, 3-pin PFM (KVU), -40 to 125 degC, Green (RoHS & no Sb/Br) | KVU0003A | TL720M05QKVURQ1 | Texas Instruments |