SLUUCC3 february   2021 BQ79631-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 1General Description
    1. 1.1 Key Features
      1. 1.1.1 Key Electrical Parameters
  6. 2Theory of Operation
    1. 2.1 Single Board
    2. 2.2 Stacked Systems
  7. 3Connectors
    1. 3.1 Powering the BQ79631EVM
    2. 3.2 Primary Input and Output Connectors
      1. 3.2.1 Jumper Placements
      2. 3.2.2 Host Interface
      3. 3.2.3 High-Side and Low-Side Communications
    3. 3.3 High Voltage Networks
      1. 3.3.1 High Voltage Safety Considerations
      2. 3.3.2 High Voltage Connections
      3. 3.3.3 High Voltage Alternatives
      4. 3.3.4 Switches
      5. 3.3.5 Buffers
      6. 3.3.6 Insulation Detection Network
    4. 3.4 Current Sense
      1. 3.4.1 SRP/SRN
      2. 3.4.2 VCSamp_Out
    5. 3.5 GPIO Connections
  8. 4Quick Start Guide
    1. 4.1 Launch Pad Connection and Example Code
      1. 4.1.1 Required Devices for Using the Example Code
      2. 4.1.2 Power Connections
      3. 4.1.3 Connecting the EVM to the TMS570 LaunchPad
      4. 4.1.4 Software
    2. 4.2 USB2ANY Connection with GUI
      1. 4.2.1 GUI
      2. 4.2.2 GUI UART Connection
  9. 5Physical Dimensions
    1. 5.1 Board Dimensions
  10. 6BQ79631-Q1 EVM Schematic, Assembly, Layout, and BOM
    1. 6.1 Schematics
    2. 6.2 Layout
    3. 6.3 Bill of Materials

Powering the BQ79631EVM

To enable the use of the BQ79731EVM, power is supplied through the 5V_LV connector on the left side of the board. Simply connect the positive and negative terminals of a power supply set to 5 V to the pins 5V_LV and GNDLV, respectively.