SLUUBT4B June 2018 – June 2025
| Count | Designator | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| 24 | C1, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C19, C21, C22, C23, C24, C25, C26, C27, C30, C31 | 0.1uF | CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, 0603 | 0603 | GRM188R71H104KA93D | MuRata |
| 6 | C15, C16, C17, C18, C28, C29 | 100pF | CAP, CERM, 100pF, 50V,+/- 5%, C0G/NP0, 0603 | 0603 | C0603C101J5GAC | Kemet |
| 1 | C20 | 2.2uF | CAP, CERM, 2.2µF, 25V,+/- 10%, X7R, 0805 | 0805 | GRM21BR71E225KA73L | MuRata |
| 6 | C32, C35, C36, C38, C40, C42 | 0.1uF | CAP, CERM, 0.1µF, 10V,+/- 10%, X5R, 0402 | 0402 | GRM155R61A104KA01D | MuRata |
| 2 | C33, C34 | 10uF | CAP, CERM, 10µF, 16V,+/- 10%, X5R, 0805 | 0805 | 0805YD106KAT2A | AVX |
| 3 | C37, C39, C41 | 0.47uF | CAP, CERM, 0.47µF, 6.3V,+/- 10%, X5R, 0402 | 0402 | 04026D474KAT2A | AVX |
| 2 | D1, D3 | 16V | Diode, Zener, 16V, 500mW, SOD-123 | SOD-123 | MMSZ5246B-7-F | Diodes Inc. |
| 1 | D2 | 100V | Diode, Ultrafast, 100V, 0.15A, SOD-123 | SOD-123 | 1N4148W-7-F | Diodes Inc. |
| 1 | D4 | Red | LED, Red, SMD | LED_0603 | 150060RS75000 | Wurth Elektronik |
| 2 | D5, D6 | 40V | Diode, Schottky, 40V, 0.2A, SOT-323 | SOT-323 | BAS40W-7-F | Diodes Inc. |
| 6 | D7, D8, D9, D10, D11, D12 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On |
| 3 | D13, D14, D15 | Green | LED, Green, SMD | LED_0603 | 150060VS75000 | Wurth Elektronik |
| 1 | F1 | Fuse, 30A, 62 VDC, SMD | 9.5x2x5mm | SFK-3030 | Dexerials Corporation | |
| 4 | H1, H2, H3, H4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
| 1 | J1 | Terminal Block, 3.5mm, 5x1, Tin, TH | Terminal Block, 3.5mm, 5x1, TH | 393570005 | Molex | |
| 2 | J2, J25 | Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| 17 | J3, J4, J5, J6, J7, J8, J9, J10, J13, J14, J15, J16, J17, J18, J20, J21, J22 | Header, 2.54mm, 3x1, Gold, SMT | Header, 2.54mm, 3x1, SMT | 87898-0304 | Molex | |
| 1 | J11 | Terminal Block, 3.5mm, 8-Pos, TH | Terminal Block, 3.5mm, 8-Pos, TH | ED555/8DS | On-Shore Technology | |
| 1 | J12 | Terminal Block, 3.5mm, 8x1, Tin, TH | Terminal Block, 3.5mm, 8x1, TH | 393570008 | Molex | |
| 1 | J19 | Header (friction lock), 100mil, 4x1, R/A, TH | 4x1 R/A Header | 22-05-3041 | Molex | |
| 1 | J23 | Receptacle, Micro-USB Type B, 0.65mm, 5x1, R/A, Bottom Mount SMT | Receptacle, 0.65mm, 5x1, R/A, SMT | 47346-1001 | Molex | |
| 2 | J24, J26 | Header, 2.54mm, 7x1, Gold, TH | Header, 2.54mm, 7x1, TH | PBC07SAAN | Sullins Connector Solutions | |
| 1 | J27 | Header, 100mil, 8x1, Tin, TH | Header, 8x1, 100mil, TH | PEC08SAAN | Sullins Connector Solutions | |
| 1 | J28 | Header, 2.54mm, 4x1, Tin, TH | Header, 2.54mm, 4x1, TH | 0022284043 | Molex | |
| 1 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| 2 | Q1, Q5 | -40V | MOSFET, P-CH, -40 V, -8.2 A, SO-8 | SO-8 | FDS4685 | ON Semiconductor |
| 1 | Q2 | 40V | MOSFET, N-CH, 40V, 15A, DQJ0008A (VSONP-8) | DQJ0008A | CSD18504Q5A | Texas Instruments |
| 1 | Q3 | 60V | MOSFET, N-CH, 60V, 100A, DNK0008A (VSON-CLIP-8) | DNK0008A | CSD18540Q5B | Texas Instruments |
| 1 | Q4 | 60V | MOSFET, N-CH, 60V, 0.31A, SOT-323 | SOT-323 | 2N7002KW | Fairchild Semiconductor |
| 3 | Q6, Q7, Q11 | 50V | MOSFET, N-CH, 50V, 0.28A, SOT-23 | SOT-23 | CMPDM7003 TR | Central Semiconductor |
| 1 | Q8 | 40V | Transistor, PNP, 40V, 0.2A, SOT-23 | SOT-23 | CMPT3906 LEAD FREE | Central Semiconductor |
| 1 | Q9 | 60V | MOSFET, N-CH, 60V, 2A, AEC-Q101, SOT-23 | SOT-23 | DMN6075S-7 | Diodes Inc. |
| 1 | Q10 | -240V | MOSFET, P-CH, -240V, -0.48A, SOT-223 | SOT-223 | ZVP4424GTA | Diodes Inc. |
| 1 | R1 | 0 | RES, 0, 5%, 2 W, 2512 WIDE | 2512 WIDE | RCL12250000Z0EG | Vishay Draloric |
| 2 | R2, R9 | 100 | RES, 100, 5%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW2512100RJNEG | Vishay-Dale |
| 3 | R3, R6, R13 | 10k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
| 10 | R4, R5, R8, R15, R16, R21, R28, R45, R46, R49 | 10Meg | RES, 1M, 5%, 0.1W, 0603 | 0603 | CRCW060310M0JNEA | Vishay-Dale |
| 1 | R7 | 10.0Meg | RES, 10.0M, 1%, 0.1W, 0603 | 0603 | CRCW060310M0FKEA | Vishay-Dale |
| 12 | R10, R37, R38, R39, R40, R41, R42, R43, R47, R48, R50, R51 | 100 | RES, 100, 5%, 0.1 W, 0603 | 0603 | CRCW0603100RJNEA | Vishay-Dale |
| 8 | R11, R12, R14, R19, R20, R33, R35, R36 | 1.0k | RES, 1.0 k, 5%, 0.1 W, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |
| 1 | R17 | 332k | RES, 332 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-3323-B-T5 | Susumu Co Ltd |
| 3 | R18, R23, R24 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RCG060310K0FKEA | Vishay Draloric |
| 3 | R22, R27, R34 | 5.1k | RES, 5.1 k, 5%, 0.1 W, 0603 | 0603 | CRCW06035K10JNEA | Vishay-Dale |
| 1 | R25 | 510 | RES, 510, 5%, 0.1 W, 0603 | 0603 | CRCW0603510RJNEA | Vishay-Dale |
| 3 | R26, R29, R32 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
| 1 | R30 | 20k | RES, 20 k, 5%, 0.1 W, 0603 | 0603 | CRCW060320K0JNEA | Vishay-Dale |
| 3 | R31, R59, R60 | 10.0k | RES, 10.0 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-103-B-T5 | Susumu Co Ltd |
| 1 | R44 | 200 | RES, 200, 1%, 0.1 W, 0603 | 0603 | CRCW0603200RFKEA | Vishay-Dale |
| 1 | R52 | 0.001 | RES, 0.001, 1%, 1 W, 1210 | 1210 | PMR25HZPFV1L00 | Rohm |
| 2 | R53, R54 | 33 | RES, 33, 5%, 0.063 W, 0402 | 0402 | CRCW040233R0JNED | Vishay-Dale |
| 1 | R55 | 2.0k | RES, 2.0 k, 5%, 0.063 W, 0402 | 0402 | CRCW04022K00JNED | Vishay-Dale |
| 2 | R56, R64 | 10k | RES, 10 k, 5%, 0.063 W, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
| 2 | R57, R58 | 1.0Meg | RES, 1.0M, 5%, 0.063W, 0402 | 0402 | CRCW04021M00JNED | Vishay-Dale |
| 3 | R61, R62, R63 | 330 | RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF3300X | Panasonic |
| 4 | RT1, RT2, RT3, RT4 | 10.0k ohm | Thermistor NTC, 10.0k ohm, 1%, Disc, 5x8.4 mm | Disc, 5x8.4 mm | 103AT-2 | SEMITEC Corporation |
| 3 | S1, S2, S3 | Switch, Tactile, SPST-NO, SMT | Switch, 6.2X5X6.2 mm | KST221JLFS | C & K Components | |
| 1 | S4 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | 3.9x2.9mm | PTS820 J20M SMTR LFS | C & K Components | |
| 20 | SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| 1 | TP9 | Test Point, Compact, Black, TH | Black Compact Testpoint | 5006 | Keystone | |
| 2 | U1, U3 | Family 2-5S Overvoltage Protector with Internal Delay Timer, DPJ0008A (WSON-8) | DPJ0008A | BQ771807DPJR | Texas Instruments | |
| 7 | U2, U5, U6, U8, U9, U11, U12 | ESD in 0402 Package with 10pF Capacitance and 6V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br) | DPY0002A | TPD1E10B06DPYR | Texas Instruments | |
| 1 | U4 | Catalog 1S-7S Battery Gauge + Protector Based on bqExtend, RSM0032A (VQFN-32) | RSM0032A | BQ40Z80RSMR | Texas Instruments | |
| 1 | U7 | 25MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) | PN0080A | MSP430F5529IPN | Texas Instruments | |
| 1 | U10 | Single Output LDO, 150mA, Fixed 3.3V Output, 2.7 to 10V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | TPS76333DBVR | Texas Instruments | |
| 1 | Y1 | Resonator, 4MHz, 39pF SMD | 4.5x1.2x2 mm | CSTCR4M00G15L99-R0 | MuRata | |
| 0 | FID1, FID2, FID3, FID4, FID5, FID6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |