SLUUBT4B June 2018 – June 2025
Press the Advanced Comm SMB button to select the Advanced SMB Comm window. This tool provides access to parameters using SMB and Manufacturing Access commands. See Figure 2-7.
Figure 2-7 Advanced Comm ScreenExamples:
Reading an SMB Command.
Sending a MAC Gauging() to enable IT by ManufacturerAccess().
Reading Chemical ID() (0x0006) via ManufacturerAccess()