SLUUBT4B June   2018  – June 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Ordering Information
    4. 1.4 BQ40Z80 and BQ771807 Circuit Module Performance Specification Summary
  6. 2Hardware
    1. 2.1 BQ40Z80EVM Quick Start Guide
      1. 2.1.1 Items Needed for EVM Setup and Evaluation
      2. 2.1.2 Software Installation
      3. 2.1.3 EVM Connections
      4. 2.1.4 Update Firmware
    2. 2.2 Battery Management Studio
      1. 2.2.1 Registers Screen
      2. 2.2.2 Setting Programmable bq40z80 Options
      3. 2.2.3 Calibration Screen
        1. 2.2.3.1 Voltage Calibration
        2. 2.2.3.2 Temperature Calibration
        3. 2.2.3.3 Current Calibration
      4. 2.2.4 Chemistry Screen
      5. 2.2.5 Firmware Screen
        1. 2.2.5.1 Programming the Flash Memory
        2. 2.2.5.2 Exporting the Flash Memory
      6. 2.2.6 Advanced Comm SMB Screen
  7. 3Hardware Design Files
    1. 3.1 bq40z80EVM Circuit Module Schematic
      1. 3.1.1 Precharge
      2. 3.1.2 Predischarge
      3. 3.1.3 LED Control
      4. 3.1.4 Emergency Shutdown
      5. 3.1.5 Testing Fuse-Blowing Circuit
    2. 3.2 Circuit Module Physical Layouts
      1. 3.2.1 Board Layout
      2. 3.2.2 bq40z80RevA Schematic
    3. 3.3 bq40z80EVM Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation from Texas Instruments
  10. 6Revision History

Items Needed for EVM Setup and Evaluation

  • BQ40Z80 and BQ771807 circuit module
  • EV2400 communications interface adapter or use on-board EV2400 function
  • Cable to connect the EVM to an EV2400 communications interface adapter OR micro-USB cable to connect EVM directly to a computer
  • If using an external EV2400 communications adapter, then this requires a USB cable to connect the communications interface adapter (EV2400 or on the EVM) to the computer
  • Computer setup with Windows® XP, or higher, operating system
  • Access to the Internet to download the Battery Management Studio software setup program
  • One-to-seven battery cells or 1kΩ resistors to configure a cell simulator
  • A DC power supply that can supply 32V and 2A (constant current and constant voltage capability is desirable). Caution: Some power supplies can be damaged by application of external voltages. If using more than 1 power supply, then check the equipment requirements and use blocking diodes or other isolation techniques, as needed, to prevent damage to equipment