SLOA289C May 2020 – May 2026 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
Table 1-1 provides a comparison between DC and AC for critical parameters that influence the decision for setting up new HVDC station.
| Parameters | HVDC | HVAC |
|---|---|---|
| Type of transmission | DC | AC |
| Application | HV Power transmission | HV/MV power transmission |
| Transmitted power and distance | Independent of distance, no limit | Depends on the distance, needs intermediate substations |
| Losses | Lower | Higher |
| Cost of Transmission (Conductors and poles) | Low cost: only two conductors are used for transmission and DC cables are cheaper than AC cables. | High cost of transmission |
| Cost of equipment | Higher | Lower |
| Station design complexity | Higher | Lower |
Some of the key advantages and disadvantages of HVDC transmission include: