SLOA289C May   2020  – May 2026 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , ISOW1050 , ISOW3080 , ISOW6441 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050

 

  1.   1
  2.   Introduction to HVDC Architecture and Solutions for Control and Protection
  3.   Trademarks
  4. 1HVDC Power Transmission Overview and Architecture
    1. 1.1 Electrical Power - Generation, Transmission and Distribution
    2. 1.2 HVAC to HVDC Power Transmission
      1. 1.2.1 Comparison of HVDC and HVAC
      2. 1.2.2 Primary Objectives of HVDC Transmission
    3. 1.3 Working Principle of HVDC Transmission Station
    4. 1.4 Advantages of HVDC Transmission
  5. 2HVDC Transmission System (HVDC station)
    1. 2.1 HVDC Transmission Technologies
    2. 2.2 HVDC Transmission System (HVDC station) Key Components
      1. 2.2.1 Converter
      2. 2.2.2 Converter Valve Arms
        1. 2.2.2.1 Converter Phase Arms
      3. 2.2.3 Converter Transformers
      4. 2.2.4 Power Transmission Lines
      5. 2.2.5 Components for Ripple Control, Harmonic Control and Waveform Shaping
      6. 2.2.6 Protection Equipment
  6. 3HVDC transmission station - Control and Protection (C and P)
    1. 3.1 Control OF HVDC Transmission Station
      1. 3.1.1 System Control
      2. 3.1.2 Master Control
      3. 3.1.3 Station Control
      4. 3.1.4 Pole or Converter Control
      5. 3.1.5 Valve Base Control VBC (valve unit control)
    2. 3.2 HVDC Transmission Station Protection
      1. 3.2.1 Protection of AC Section of HVDC Station
      2. 3.2.2 Protection of DC Section of HVDC Station
      3. 3.2.3 Equipment Protection and Monitoring
      4. 3.2.4 Sampling and DC Fault Detection
    3. 3.3 Fault Recording and Monitoring
    4. 3.4 Control and Protection Panel
    5. 3.5 Diagnostics and Monitoring
  7. 4HVDC Transmission Control and Protection – System Level Block Diagram
  8. 5TI Solutions for HVDC Transmission Station Control and Protection
    1. 5.1 TI Products
      1. 5.1.1 Analog
      2. 5.1.2 Embedded Processing
      3. 5.1.3 Power Supply and Gate Drivers
      4. 5.1.4 High-Speed On-Board Interface and External Communication
      5. 5.1.5 Board Level Isolation and Protection
  9. 6Summary
  10. 7TI Reference Designs
  11. 8Additional References
  12. 9Revision History

System Control

The system function mainly includes the supervisory control and data acquisition (SCADA) functions listed below:

  • Controls, indication and alarms
  • Time synchronization and interlocking
  • Sequential isolation using disconnect switch
  • Voltage selection, resonance and phase detection
  • Instrument transformer supervision
  • Interface to special protection and operational tripping schemes
  • Communications using standard grid protocols including IEC61850, IEC60870-5-101, IEC60870-5-104
  • Metering including AC/DC voltage/current, active/reactive power, harmonics and other parameters
  • Transient fault recording and cable monitoring
  • Converter cooling and valve hall fire detection
  • Auxiliary power supply and power supply supervision