SLOA289C May   2020  – May 2026 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050

 

  1.   1
  2.   Introduction to HVDC Architecture and Solutions for Control and Protection
  3.   Trademarks
  4. 1HVDC Power Transmission Overview and Architecture
    1. 1.1 Electrical Power - Generation, Transmission and Distribution
    2. 1.2 HVAC to HVDC Power Transmission
      1. 1.2.1 Comparison of HVDC and HVAC
      2. 1.2.2 Primary Objectives of HVDC Transmission
    3. 1.3 Working Principle of HVDC Transmission Station
    4. 1.4 Advantages of HVDC Transmission
  5. 2HVDC Transmission System (HVDC station)
    1. 2.1 HVDC Transmission Technologies
    2. 2.2 HVDC Transmission System (HVDC station) Key Components
      1. 2.2.1 Converter
      2. 2.2.2 Converter Valve Arms
        1. 2.2.2.1 Converter Phase Arms
      3. 2.2.3 Converter Transformers
      4. 2.2.4 Power Transmission Lines
      5. 2.2.5 Components for Ripple Control, Harmonic Control and Waveform Shaping
      6. 2.2.6 Protection Equipment
  6. 3HVDC transmission station - Control and Protection (C and P)
    1. 3.1 Control OF HVDC Transmission Station
      1. 3.1.1 System Control
      2. 3.1.2 Master Control
      3. 3.1.3 Station Control
      4. 3.1.4 Pole or Converter Control
      5. 3.1.5 Valve Base Control VBC (valve unit control)
    2. 3.2 HVDC Transmission Station Protection
      1. 3.2.1 Protection of AC Section of HVDC Station
      2. 3.2.2 Protection of DC Section of HVDC Station
      3. 3.2.3 Equipment Protection and Monitoring
      4. 3.2.4 Sampling and DC Fault Detection
    3. 3.3 Fault Recording and Monitoring
    4. 3.4 Control and Protection Panel
    5. 3.5 Diagnostics and Monitoring
  7. 4HVDC Transmission Control and Protection – System Level Block Diagram
  8. 5TI Solutions for HVDC Transmission Station Control and Protection
    1. 5.1 TI Products
      1. 5.1.1 Analog
      2. 5.1.2 Embedded Processing
      3. 5.1.3 Power Supply and Gate Drivers
      4. 5.1.4 High-Speed On-Board Interface and External Communication
      5. 5.1.5 Board Level Isolation and Protection
  9. 6Summary
  10. 7TI Reference Designs
  11. 8Additional References
  12. 9Revision History

Pole or Converter Control

The Pole Controls are the heart of the HVDC control system. The DC power flow is controlled to the operator’s set point. Steady-state and dynamic performance of the AC systems is also enhanced by the Pole Controls. Features such as power swing stabilization, frequency limit control and sub synchronous resonance damping are some of the available features. The primary function of the Pole Control System is to maintain the transmitted power at the operator selected value. This is achieved with an optimal response during system disturbances and is robust and stable for all system configurations. During normal undisturbed operation, DC current control is active at the Rectifier and DC voltage control at the Inverter. A backup extinction angle control provides a safety margin to minimize commutation failures at the Inverter following disturbances in its AC system. An Inverter current control function becomes active should the Rectifier station be unable to provide the ordered DC current during AC System disturbances. Converter control coordinates the conversion of current order to a firing angle order or PWM duty cycle, tap changer control and other protection sequences.