SLOA289C May 2020 – May 2026 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
Valves have modular design and consists of modern light triggered thyristors as today’s 500 kV thyristor valves. Individual thyristor modules will be arranged in valve towers. Double valve tower or quadruple valve tower are possible solutions depending on the valve hall and transformer arrangement. For UHVDC application double valve towers seem to be more adequate due to large clearance requirements inside the valve halls.
The valve arm contains a number of switching elements connected in series (or parallel). Based on LCC or VSC is the converter topology, the switching element could be thyristor or IGBT. The number of the switching elements depends on the voltage level of the HVDC station.