SLOA289C May 2020 – May 2026 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
In the HVDC station, the converter transformer steps-up the generated AC voltages to the required level. The converter station takes the electric power from the three-phase AC network and rectifies it to DC, which is then transmitted through overhead lines (or cables). At the receiving end of the converter station, an inverter converts the DC voltage back to AC, which is stepped down to the distribution voltage levels at various consumer ends. Figure 1-1 illustrates the power transmission process. This technology is suitable for transmitting rated power range between 100-10,000MW.
Figure 1-1 HVDC Power Transmission Station