SLAU533D September   2013  – April 2017

 

  1.   MSP430F5529 LaunchPad™ Development Kit (MSP‑EXP430F5529LP)
    1.     Trademarks
    2. 1 Getting Started
      1. 1.1 Key Features
      2. 1.2 Kit Contents
      3. 1.3 Out-of-Box Experience
        1. 1.3.1 Step 1: Install a Software Development Platform
        2. 1.3.2 Step 2: Connect the Hardware
        3. 1.3.3 Step 3: Verify the storage volume has been loaded
        4. 1.3.4 Step 4: Open a text editor, and press the buttons
        5. 1.3.5 Step 5: Customize the strings
    3. 2 Hardware
      1. 2.1 Block Diagram
      2. 2.2 Hardware Features
        1. 2.2.1 MSP430F5529
        2. 2.2.2 eZ-FET lite Onboard Emulator
        3. 2.2.3 Integrated Full-Speed USB Hub
        4. 2.2.4 Power
        5. 2.2.5 Clocking
        6. 2.2.6 Application (or "Backchannel") UART
        7. 2.2.7 Emulator and Target Isolation Jumper Block
        8. 2.2.8 Isolation Jumper Block: 3.3-V and 5-V Jumpers
        9. 2.2.9 Isolation Jumper Block: Emulator Connection and Application UART
      3. 2.3 Measure Current Draw of MSP430 MCU
      4. 2.4 Using an External Power Source
        1. 2.4.1 External 3.3-V Power Source
        2. 2.4.2 External 5-V Power Source Without USB Connection
        3. 2.4.3 External 5-V Power Source With USB Connection
      5. 2.5 Using the eZ-FET lite Emulator With a Different Target
      6. 2.6 USB BSL Button
      7. 2.7 BoosterPack Plug-in Module Pinout
      8. 2.8 Design Files
      9. 2.9 Hardware Change Log
    4. 3 Software Examples
      1. 3.1 MSP430 Software Libraries: driverlib and the USB API
      2. 3.2 Viewing the Code
        1. 3.2.1 CCS
        2. 3.2.2 IAR
      3. 3.3 Example Project Software Organization
      4. 3.4 USB Configuration Files
      5. 3.5 Out-of-Box Experience: emulStorageKeyboard
        1. 3.5.1  Flowchart
        2. 3.5.2  Pre-Initialization
        3. 3.5.3  Initialization
          1. 3.5.3.1 Configuring the Keyboard
          2. 3.5.3.2 Configuring the MSC Interface
        4. 3.5.4  Handling SCSI Commands
        5. 3.5.5  LPM0 Entry
        6. 3.5.6  LPM0 Exit
        7. 3.5.7  Emulated Storage Volume
        8. 3.5.8  Sending Data as a USB Keyboard
        9. 3.5.9  Properly Handling USB Unplug Events
        10. 3.5.10 Non-Maskable Interrupt (NMI) Vector
      6. 3.6 Example: simpleUsbBackchannel
        1. 3.6.1 What It Does
        2. 3.6.2 Installing the CDC Interface
        3. 3.6.3 Operating the Example
        4. 3.6.4 Backchannel UART Library: bcUart.c, bcUart.h
        5. 3.6.5 Code Description: Initialization
          1. 3.6.5.1 Stopping the Watchdog
          2. 3.6.5.2 Configuring VCORE
          3. 3.6.5.3 Configuring Clocks
          4. 3.6.5.4 Configuring Ports
          5. 3.6.5.5 Initializing the Backchannel UART
          6. 3.6.5.6 Configuring USB
        6. 3.6.6 Code Description: Main Loop
        7. 3.6.7 Modifying to Use an HID-Datapipe Interface
      7. 3.7 Starting Device Manager
    5. 4 Additional Resources
      1. 4.1 LaunchPad Development Kit Websites
      2. 4.2 Information on the MSP430F5529
      3. 4.3 Download CCS, IAR, mspgcc, or Energia
      4. 4.4 USB Developers Package
      5. 4.5 MSP430Ware and TI Resource Explorer
      6. 4.6 F5529 Code Examples
      7. 4.7 MSP430 Application Notes
      8. 4.8 TI E2E Community
      9. 4.9 Community at Large
    6. 5 FAQs
    7. 6 Schematics
  2.   Revision History

Viewing the Code

Although the files can be viewed with any text editor, more can be done with the projects if they are opened with CCS or IAR. (Although support for mspgcc is increasing, the USB API does not yet fully support mspgcc. See the FAQs in Section 5.)

CCS and IAR are each available in a full version and a free code-size-limited version. Although the software demo can be built with the free version of CCS, the code is too large to be built with the free version of IAR (IAR KickStart). This is primarily because the software demo has an MSC interface in it, and MSC interfaces and storage volumes require more memory. Most USB examples built on the MSP430 USB API (in the MSP430 USB Developers Package) that do not have an MSC Interface can be built with IAR KickStart, and IAR Embedded Workbench is fully supported.

See the MSP430 software tools page to download these IDEs and for instructions on installation.