SLAU533D September 2013 – April 2017
IAR v5.50 or higher is required. To open the demo in IAR, click File, then click Open, then click Workspace…, and browse to the *.eww workspace file inside the \IAR directory of the desired demo. All workspace information is contained within this file.
The directory also has an *.ewp project file. To open this file into an existing workspace, click Project, and then click Add-Existing-Project….
Although the software examples have all of the code required to run them, IAR users may want to download and install MSP430Ware, which contains the full USB Developers Package, driverlib, and the TI Resource Explorer. These are already included in a CCS installation (unless the user selected otherwise).