SLAU330B May 2011 – April 2017
The MSP-EXP430F5529 Experimenter's Boards includes three headers (J4, J5, and J12) that can be used as additional connections to external hardware or for signal analysis during firmware development. All pins except the GND pin are internally selectable as either general purpose input/output pins or as described in the device datasheet.
| Pin Description | Port Pin | Port Pin | Pin Description |
|---|---|---|---|
| Vcc | VCC | P6.6 | CB6 / A6 |
| UCA1RXD / UCA1SOMI | P4.5 | P8.1 | GPIO – LED2 |
| UCA1TXD / UCA1SIMO | P4.4 | P8.2 | GPIO – LED3 |
| GPIO | P4.6 | P8.0 | GPIO – POT |
| GPIO | P4.7 | P4.5 | UCA1RXD / UCA1SOMI |
| A9 / VREF- / VeREF- | P5.1 | P4.4 | UCA1TXD / UCA1SIMO |
| GND | GND | P6.7 | CB7 / A7 |
| Pin Description | Port Pin | Port Pin | Pin Description |
|---|---|---|---|
| VCC | VCC | P7.0 | CB8 / A12 |
| UCB1SOMI / UCB1SCL - SD | P4.2 | P7.1 | CB9 / A13 |
| UCB1SIMO / UCB1SDA - LCD/SD | P4.1 | P7.2 | CB10 / A14 |
| UCB1CLK / UCA1STE - LCD/SD | P4.3 | P7.3 | CB11 / A15 |
| UCB1STE / UCA1CLK - RF | P4.0 | P4.1 | UCB1SIMO / UCB1SDA - LCD/SD |
| TB0OUTH / SVMOUT - SD | P3.7 | P4.2 | UCB1SOMI / UCB1SCL - SD |
| GND | GND | P7.7 | TB0CLK / MCLK |
| Pin Description | Port Pin | Port Pin | Pin Description |
|---|---|---|---|
| (RF_STE) | P2.6 | P3.0 | (RF_SIMO) |
| (RF_SOMI) | P3.1 | P3.2 | (RF_SPI_CLK) |
| TA2.0 | P2.3 | P2.1 | TA1.2 |
| TB0.3 | P7.5 | GND | GND |
| GPIO | P4.7 | P2.4 | TA2.1 |
| (RXD) | P4.5 | P4.6 | GPIO |
| (TXD) | P4.4 | P4.0 | UCx1xx |
| (LED1) | P1.0 | P2.0 | TA1.1 |
| GND | GND | RF_PWR | RF_PWR |