SLAU330B May 2011 – April 2017
CTS | "Capacitive Touch Sensing" library with functions related to the capacitive touch pads. | |
CCS | CCS-specific project files | |
CCS_Code_Size_Limited | CCS-specific project files for 16kb code size limited version | |
F5xx_F6xx_Core_Lib | Core Libraries | |
FatFs | Stack for the FAT file system used by SD Card | |
IAR | IAR-specific project files | |
MSP-EXP430F5529_HAL | Provides an abstraction layer for events like button presses, etc. | |
HAL_AppUart | Functions for controlling application UART | |
HAL_Board | Experimenter's Board port initialization and control | |
HAL_Buttons | Driver for the buttons on the Experimenter's Board | |
HAL_Cma3000 | Functions required to use on-board accelerometer | |
HAL_Dogs102x6 | Driver for the DOGS 102x64 display | |
HAL_Menu | Used to create the menus for the example software and applications | |
HAL_SDCard | Driver for the SD Card module | |
HAL_Wheel | Driver for the scroll (thumb) wheel | |
USB | USB stack for the Experimenter's Board | |
UserExperienceDemo | Files related to the example software provided with the board | |
5xx_ACTIVE_test | Runs a RAM test | |
Clock | Displays analog and digital clocks. Also provides a function to set time and date. | |
Demo_Cube | Displays a auto/manual rotating cube (uses accelerometer) | |
DemoApps | Contains the demos for capacitive touch | |
EchoUsb | HyperTerminal application | |
LPM | Provides options for various low-power modes | |
MassStorage | Use microSD as external storage on computer | |
menuGames | Play LaunchPad Defender or Simon | |
Puzzle | Play Tilt-puzzle | |
Mouse | Use the Experimenter's Board as a mouse | |
PMM | Active low-power modes. Choose VCORE and MCLK settings. | |
PowerTest | Test the current consumption of various low-power modes | |
Random | Random number generator | |
SDCard | Access microSD card contents on the Experimenter's Board | |
Settings | Options to set various parameters like contrast, brightness, etc. | |
UserExperience.c | Main MSP-EXP430F5529 Experimenter's Board file | |
MSP-EXP430F5529 User Experience Manifest.pdf | ||
readme.txt |