SLAA721E October   2016  – March 2020 MSP430FR5969 , MSP430FR5969-SP , MSP430FR5994 , MSP430FR6989

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Glossary
    2. 1.2 Conventions
  3. 2Implementation
    1. 2.1 Main
    2. 2.2 Application Manager
      1. 2.2.1 Bootloader and Application Detection
        1. 2.2.1.1 Forcing Bootloader Mode
        2. 2.2.1.2 Application Validation
        3. 2.2.1.3 Jumping to Application
      2. 2.2.2 Memory Assignment
      3. 2.2.3 Interrupt Vectors in FRAM Devices
    3. 2.3 Memory Interface (MI)
      1. 2.3.1 Dual Image Support
    4. 2.4 Communication Interface (CI)
      1. 2.4.1 Physical-DataLink (PHY-DL)
        1. 2.4.1.1 UART
        2. 2.4.1.2 SPI
        3. 2.4.1.3 CC110x
        4. 2.4.1.4 Comm Sharing
      2. 2.4.2 NWK-APP
        1. 2.4.2.1 BSL-Based Protocol
          1. 2.4.2.1.1 Security
          2. 2.4.2.1.2 BSL-Based Protocol Using CC110x
          3. 2.4.2.1.3 Examples Using UART or CC110x
  4. 3Customization of MSP430FRBoot
    1. 3.1 Predefined Customizations
  5. 4Building MSPBoot
    1. 4.1 LaunchPad™ Development Kit Hardware
    2. 4.2 CC110x Hardware
    3. 4.3 Software
      1. 4.3.1 Building the Target Software
      2. 4.3.2 Convert Application Output Images
      3. 4.3.3 Generating Linker Files
  6. 5Demo Using FRAM LaunchPad Development Kit as Host
    1. 5.1 Hardware
    2. 5.2 Building the Host Project
    3. 5.3 Running the Demo
  7. 6Porting the target side example projects to other MSP430FR devices
  8. 7References
  9. 8Revision History

Demo Using FRAM LaunchPad Development Kit as Host

This software package includes projects and source code for a host device running on MSP-EXP430FR5969, MSP-EXP430FR5994, and MSP-EXP430FR2433 LaunchPad development kits. Each supports its own MSPBoot protocol with all target derivatives. As an example, the MSP-EXP430FR5969 supports MSP430FR5969 MSPBoot targets for either UART or CC110x communication for both single-image or dual-image modes, and so forth. This can be tailored such that any LaunchPad development kit host can be used to program any target MSP derivative with the proper MSP430FRBoot firmware.