SLAA721E October   2016  – March 2020 MSP430FR5969 , MSP430FR5969-SP , MSP430FR5994 , MSP430FR6989

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Glossary
    2. 1.2 Conventions
  3. 2Implementation
    1. 2.1 Main
    2. 2.2 Application Manager
      1. 2.2.1 Bootloader and Application Detection
        1. 2.2.1.1 Forcing Bootloader Mode
        2. 2.2.1.2 Application Validation
        3. 2.2.1.3 Jumping to Application
      2. 2.2.2 Memory Assignment
      3. 2.2.3 Interrupt Vectors in FRAM Devices
    3. 2.3 Memory Interface (MI)
      1. 2.3.1 Dual Image Support
    4. 2.4 Communication Interface (CI)
      1. 2.4.1 Physical-DataLink (PHY-DL)
        1. 2.4.1.1 UART
        2. 2.4.1.2 SPI
        3. 2.4.1.3 CC110x
        4. 2.4.1.4 Comm Sharing
      2. 2.4.2 NWK-APP
        1. 2.4.2.1 BSL-Based Protocol
          1. 2.4.2.1.1 Security
          2. 2.4.2.1.2 BSL-Based Protocol Using CC110x
          3. 2.4.2.1.3 Examples Using UART or CC110x
  4. 3Customization of MSP430FRBoot
    1. 3.1 Predefined Customizations
  5. 4Building MSPBoot
    1. 4.1 LaunchPad™ Development Kit Hardware
    2. 4.2 CC110x Hardware
    3. 4.3 Software
      1. 4.3.1 Building the Target Software
      2. 4.3.2 Convert Application Output Images
      3. 4.3.3 Generating Linker Files
  6. 5Demo Using FRAM LaunchPad Development Kit as Host
    1. 5.1 Hardware
    2. 5.2 Building the Host Project
    3. 5.3 Running the Demo
  7. 6Porting the target side example projects to other MSP430FR devices
  8. 7References
  9. 8Revision History

CC110x Hardware

Two hardware options are available for using CC110x communication with the MSP430FRBoot examples. The first is a combination of the CC1101EMK868-915 and BOOST-CCEMADAPTER, but the simplest solution is with a 430BOOST-CC110L. Figure 4-2 shows both options.

GUID-230F261B-3A49-4C57-9790-10A1B431B101-low.png Figure 4-2 CC1101EMK868-915, BOOST-CCEMADAPTER, and 430BOOST-CC110L

Two units of either option are required, one for the host device and the other for the target. Both solutions are compatible across all LaunchPad development kits and are directly connected such that no other hardware is required to run the provided examples. More information about the ecosystem for the LaunchPad development kits and BoosterPack plug-in modules can be found on the TI LaunchPad tools page.