SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
The FLASH in MSPM0Gx parts have ECC check bits associated with data bits. When FLASH contents are read, the expected code bits are computed in hardware and compared against the stored code bits. This mechanism can correct single-bit errors and can detect double-bit errors. The address bits are also included in the code computation to cover errors in address decoding logic.