SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
The SYSPLL takes time to start and settle after being enabled. A start-up monitor is provided to indicate to the application software if the SYSPLL has successfully started, at which point the clock outputs from the SYSPLL can be selected to source a variety of system functions.
When the SYSPLL is started, the SYSPLLGOOD and SYSPLLOFF bits in the CLKSTATUS register in SYSCTL are cleared. After the start-up and settling time has expired, the SYSPLL status is tested. If the SYSPLL started successfully, the SYSPLL start-up monitor asserts the SYSPLLGOOD bit in the CLKSTATUS register and the SYSPLLGOOD interrupt is also asserted. If the SYSPLL did not start within the specified time, the SYSPLLOFF bit is set, indicating that the SYSPLL was dead at start-up.