SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
The message RAM in the MCAN module stores computed check bits (ECC bits) for each word of data stored. An ECC memory always protects against single-bit errors in the data. Address decode logic for the memory is not covered by the memory ECC logic. There is an ECC aggregator module inside the module that aggregates status from the ECC memories into a single interrupt to the host. The aggregator also supports software readable status of ECC single- and double-bit errors and associated info such as RAM address and data bit (or bits) that are in error.