SFFS983A August 2025 – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
In this method, when the timer is idle, the polarity of the fault pin can be changed (FCTL.FSENEXTx) to the alternate value. This triggers a fault that can be checked by reading the status register. This method can be used to check if the fault detection circuit is working as expected.