SFFS983 August 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
The HFXT takes time to start after being enabled. A start-up monitor is provided to indicate to the application software if the HFXT has successfully started, at which point the HFCLK can be selected to source a variety of system functions. The HFCLK start-up monitor also supports checking the HFCLK_IN digital clock input for a clock stuck fault.
When HFXT is started, or the HFCLK_IN is selected as the HFCLK source, the HFCLKGOOD and HFCLKOFF bits in the CLKSTATUS register in SYSCTL are cleared.