SFFS624 March 2024 MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
The zero-drift op amps (OPAs) in these devices (OPA0 and OPA1) are chopper stabilized operational amplifiers with rail-to-rail input/output and a programmable gain stage feedback loop.
The OPA peripherals support the following key features:
The OPA features configurable input muxes P-MUX, N-MUX, and M-MUX to support various analog signal chain amplifier configurations that include general purpose, inverting, noninverting, unity gain, cascade, noninverting cascade, difference, and more. The following tables list the input channel mapping for each OPA.
For more details, see the OPA chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.
The following tests can be applied as functional safety mechanisms for this module (to provide diagnostic coverage on a specific function):