SFFS624 March 2024 MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
Both 12-bit analog-to-digital converter (ADC) modules in these devices, ADC0 and ADC1, support fast 12-bit conversions with single-ended inputs and simultaneous sampling operation.
ADC features include:
For more details, see the ADC chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.
The following tests can be applied as functional safety mechanisms for this module (to provide diagnostic coverage on a specific function):