SFFS624 March 2024 MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
The brownout circuit can be configured to monitor the external supply (VDD) above the BOR reset level. If tripped, the monitor will generate a none-maskable-interrupt (NMI) event and reconfigure the BOR circuit to be a BOR supervisor reset. This allows SW to either warn the user of a depleting battery or initiate a graceful shutdown of the system application, before the BOR circuit will issue a BOR supervisor reset.