SFFS624 March 2024 MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
In this method, internal DAC output is used to setup a known voltage on the ADC input channel and the other parameters of the ADC like the sampling time, reference sources, sequencer modes are setup similar to the actual application. Software trigger can be utilized to trigger the ADC. The output of the ADC can be compared against the expected range.