SFFS624 March 2024 MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0G3507-Q1
The HFXT takes time to start after being enabled. A startup monitor is provided to indicate to the application software if the HFXT has successfully started, at which point the HFCLK can be selected to source a variety of system functions. The HFCLK startup monitor also supports checking the HFCLK_IN digital clock input for a clock stuck fault.
When HFXT is started or the HFCLK_IN is selected as the HFCLK source, the HFCLKGOOD and HFCLKOFF bits in the CLKSTATUS register in SYSCTL are cleared.