SFFS624 March 2024 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
It is possible to test the functionality of ECC detection logic by forcing an ECC error into the data output from the memory, and seeing if the ECC detection logic reports an error. A shared module interface, which is referred to as an ECC aggregator, provides the system integrator with access to configure the logic and force errors. Reporting of forced errors uses same mechanism that reports unforced errors.Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator