SBAS884A March 2020 – June 2020
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ta(MISO) | MISO access time | IOVDD = 1.8 V | 18 | ns | ||
| IOVDD = 3.3 V | 14 | |||||
| td(MISO) | SCLK to MISO delay | 50% of SCLK to 50% of MISO, IOVDD = 1.8 V | 19 | ns | ||
| 50% of SCLK to 50% of MISO, IOVDD = 3.3 V | 15 | |||||
| tdis(MISO) | MISO disable time | IOVDD = 1.8 V | 18 | ns | ||
| IOVDD = 3.3 V | 14 | |||||