SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the ASI configuration register 1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TX_LSB | TX_KEEPER[1:0] | TX_OFFSET[4:0] | |||||
RW-0h | RW-0h | RW-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TX_LSB | RW | 0h | ASI data output (on the primary and secondary data pin) for LSB transmissions.
0d = Transmit the LSB for a full cycle 1d = Transmit the LSB for the first half cycle and Hi-Z for the second half cycle |
6-5 | TX_KEEPER[1:0] | RW | 0h | ASI data output (on the primary and secondary data pin) bus keeper.
0d = Bus keeper is always disabled 1d = Bus keeper is always enabled 2d = Bus keeper is enabled during LSB transmissions only for one cycle 3d = Bus keeper is enabled during LSB transmissions only for one and half cycles |
4-0 | TX_OFFSET[4:0] | RW | 0h | ASI data MSB slot 0 offset (on the primary and secondary data pin).
0d = ASI data MSB location has no offset and is as per standard protocol 1d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset of one BCLK cycle with respect to standard protocol 2d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset of two BCLK cycles with respect to standard protocol 3d to 30d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset assigned as per configuration 31d = ASI data MSB location (TDM mode is slot 0 or I2S, LJ mode is the left and right slot 0) offset of 31 BCLK cycles with respect to standard protocol |