SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the interrupt masks register 1.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_MASK1[7] | INT_MASK1[6] | INT_MASK1[5] | INT_MASK1[4] | INT_MASK1[3] | INT_MASK1[2] | INT_MASK1[1] | Reserved |
| RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-1h | RW-1h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_MASK1[7] | RW | 0h | Channel 1 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
| 6 | INT_MASK1[6] | RW | 0h | Channel 2 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
| 5 | INT_MASK1[5] | RW | 0h | Channel 3 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
| 4 | INT_MASK1[4] | RW | 0h | Channel 4 input DC faults diagnostic interrupt mask.
0d = Unmask 1d = Mask |
| 3 | INT_MASK1[3] | RW | 0h | Channel 5 input DC faults diagnostic interrupt mask. Applicable only for PCM6x60-Q1.
0d = Unmask 1d = Mask |
| 2 | INT_MASK1[2] | RW | 0h | Channel 6 input DC faults diagnostic interrupt mask. Applicable only for PCM6x60-Q1.
0d = Unmask 1d = Mask |
| 1 | INT_MASK1[1] | RW | 1h | Input faults diagnostic interrupt mask for "short to VBAT_IN" detect when VBAT_IN voltage is less than MICBIAS voltage.
0d = Unmask 1d = Mask |
| 0 | Reserved | RW | 1h | Reserved |