SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the ASI slot configuration register for channel 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CH4_OUTPUT | CH4_SLOT[5:0] | |||||
R-0h | RW-0h | RW-3h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | CH4_OUTPUT | RW | 0h | Channel 4 output line.
0d = Channel 4 output is on the ASI primary output pin (SDOUT) 1d = Channel 4 output is on the ASI secondary output pin (GPIO1 or GPOx) |
5-0 | CH4_SLOT[5:0] | RW | 3h | Channel 4 slot assignment.
0d = TDM is slot 0 or I2S, LJ is left slot 0 1d = TDM is slot 1 or I2S, LJ is left slot 1 2d to 30d = Slot assigned as per configuration 31d = TDM is slot 31 or I2S, LJ is left slot 31 32d = TDM is slot 32 or I2S, LJ is right slot 0 33d = TDM is slot 33 or I2S, LJ is right slot 1 34d to 62d = Slot assigned as per configuration 63d = TDM is slot 63 or I2S, LJ is right slot 31 |