SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the interrupt masks register 2.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_MASK2[7] | INT_MASK2[6] | INT_MASK2[5] | INT_MASK2[4] | INT_MASK2[3] | INT_MASK2[2] | INT_MASK2[1] | INT_MASK2[0] |
| RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_MASK2[7] | RW | 0h | Input diagnostics; Open inputs fault interrupt mask.
0d = Unmask 1d = Mask |
| 6 | INT_MASK2[6] | RW | 0h | Input diagnostics; Inputs shorted fault interrupt mask.
0d = Unmask 1d = Mask |
| 5 | INT_MASK2[5] | RW | 0h | Input diagnostics; INxP shorted to ground fault interrupt mask.
0d = Unmask 1d = Mask |
| 4 | INT_MASK2[4] | RW | 0h | Input diagnostics; INxM shorted to ground fault interrupt mask.
0d = Unmask 1d = Mask |
| 3 | INT_MASK2[3] | RW | 0h | Input diagnostics; INxP shorted to MICBIAS fault interrupt mask.
0d = Unmask 1d = Mask |
| 2 | INT_MASK2[2] | RW | 0h | Input diagnostics; INxM shorted to MICBIAS fault interrupt mask.
0d = Unmask 1d = Mask |
| 1 | INT_MASK2[1] | RW | 0h | Input diagnostics; INxP shorted to VBAT_IN fault interrupt mask.
0d = Unmask 1d = Mask |
| 0 | INT_MASK2[0] | RW | 0h | Input diagnostics; INxM shorted to VBAT_IN fault interrupt mask.
0d = Unmask 1d = Mask |