SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the latched Interrupt readback register 2.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_LTCH2[7] | INT_LTCH2[6] | INT_LTCH2[5] | INT_LTCH2[4] | INT_LTCH2[3] | INT_LTCH2[2] | Reserved | |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_LTCH2[7] | R | 0h | Channel 1 IN1M over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-46d, CH1_LTCH register).
0d = No IN1M over voltage fault detected 1d = IN1M over voltage fault has detected |
| 6 | INT_LTCH2[6] | R | 0h | Channel 2 IN2M over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-47d, CH2_LTCH register).
0d = No IN2M over voltage fault detected 1d = IN2M over voltage fault has detected |
| 5 | INT_LTCH2[5] | R | 0h | Channel 3 IN3M over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-48d, CH3_LTCH register).
0d = No IN3M over voltage fault detected 1d = IN3M over voltage fault has detected |
| 4 | INT_LTCH2[4] | R | 0h | Channel 4 IN4M over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-49d, CH4_LTCH register).
0d = No IN4M over voltage fault detected 1d = IN4M over voltage fault has detected |
| 3 | INT_LTCH2[3] | R | 0h | Channel 5 IN5M over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-50d, CH5_LTCH register). Applicable only for PCM6x60-Q1.
0d = No IN5M over voltage fault detected 1d = IN5M over voltage fault has detected |
| 2 | INT_LTCH2[2] | R | 0h | Channel 6 IN6M over voltage fault status (self-clearing bit - This bit gets clear on reading Page-0, Register-51d, CH6_LTCH register). Applicable only for PCM6x60-Q1.
0d = No IN6M over voltage fault detected 1d = IN6M over voltage fault has detected |
| 1-0 | Reserved | R | 0h | Reserved |