SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the LSB data nibble of MICBIAS monitoring.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIAG_MON_LSB_MBIAS[3:0] | CHANNEL_ID[3:0] | ||||||
R-0h | R-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | DIAG_MON_LSB_MBIAS[3:0] | R | 0h | Diagnostic SAR monitor data LSB nibble |
3-0 | CHANNEL_ID[3:0] | R | 1h | Channel ID value |