SBAS884A March 2020 – June 2020
PRODUCTION DATA.
This register is the live Interrupt readback register 0.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_LIVE0[7] | INT_LIVE0[6] | INT_LIVE0[5] | INT_LIVE0[4] | Reserved | Reserved | Reserved | Reserved |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_LIVE0[7] | R | 0h | Fault status for an ASI bus clock error.
0d = No fault detected 1d = Fault detected |
| 6 | INT_LIVE0[6] | R | 0h | Status of PLL lock.
0d = No PLL lock detected 1d = PLL lock detected |
| 5 | INT_LIVE0[5] | R | 0h | Fault status for boost or MICBIAS over temperature.
0d = No fault detected 1d = Fault detected |
| 4 | INT_LIVE0[4] | R | 0h | Fault status for boost or MICBIAS over current.
0d = No fault detected 1d = Fault detected |
| 3 | Reserved | R | 0h | Reserved |
| 2 | Reserved | R | 0h | Reserved |
| 1 | Reserved | R | 0h | Reserved |
| 0 | Reserved | R | 0h | Reserved |