DLPU115 January   2022 DLPC3421

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
  3.   8
    1.     9
    2.     10
  4.   11
    1.     12
      1.      13
        1.       14
        2.       15
      2.      16
        1.       17
        2.       18
        3.       19
      3.      20
        1.       21
        2.       22
      4.      23
        1.       24
        2.       25
        3.       26
      5.      27
        1.       28
        2.       29
      6.      30
        1.       31
        2.       32
        3.       33
      7.      34
        1.       35
        2.       36
      8.      37
        1.       38
        2.       39
        3.       40
      9.      41
        1.       42
        2.       43
      10.      44
        1.       45
        2.       46
        3.       47
      11.      48
        1.       49
        2.       50
      12.      51
        1.       52
        2.       53
        3.       54
      13.      55
        1.       56
        2.       57
        3.       58
      14.      59
        1.       60
        2.       61
      15.      62
        1.       63
        2.       64
        3.       65
      16.      66
        1.       67
        2.       68
      17.      69
        1.       70
        2.       71
        3.       72
      18.      73
        1.       74
        2.       75
      19.      76
        1.       77
        2.       78
        3.       79
      20.      80
        1.       81
        2.       82
        3.       83
      21.      84
        1.       85
        2.       86
        3.       87
      22.      88
        1.       89
        2.       90
      23.      91
        1.       92
        2.       93
        3.       94
      24.      95
        1.       96
        2.       97
        3.       98
      25.      99
        1.       100
        2.       101
      26.      102
        1.       103
        2.       104
        3.       105
      27.      106
        1.       107
        2.       108
      28.      109
        1.       110
        2.       111
        3.       112
      29.      113
        1.       114
        2.       115
      30.      116
        1.       117
        2.       118
      31.      119
        1.       120
        2.       121
        3.       122
      32.      123
        1.       124
        2.       125
    2.     126
      1.      127
        1.       128
        2.       129
      2.      130
        1.       131
        2.       132
        3.       133
      3.      134
        1.       135
        2.       136
      4.      137
        1.       138
        2.       139
        3.       140
      5.      141
        1.       142
        2.       143
      6.      144
        1.       145
        2.       146
        3.       147
      7.      148
        1.       149
        2.       150
        3.       151
      8.      152
        1.       153
        2.       154
      9.      155
        1.       156
        2.       157
        3.       158
      10.      159
        1.       160
        2.       161
        3.       162
    3.     163
      1.      164
        1.       165
        2.       166
      2.      167
        1.       168
        2.       169
        3.       170
      3.      171
        1.       172
        2.       173
      4.      174
        1.       175
        2.       176
        3.       177
      5.      178
        1.       179
        2.       180
      6.      181
        1.       182
        2.       183
        3.       184
      7.      185
        1.       186
        2.       187
      8.      188
        1.       189
        2.       190
        3.       191
    4.     192
      1.      193
        1.       194
        2.       195
      2.      196
        1.       197
        2.       198
        3.       199
      3.      200
        1.       201
        2.       202
      4.      203
        1.       204
        2.       205
        3.       206
      5.      207
        1.       208
        2.       209
      6.      210
        1.       211
        2.       212
        3.       213
      7.      214
        1.       215
        2.       216
      8.      217
        1.       218
        2.       219
        3.       220
    5.     221
      1.      222
        1.       223
        2.       224
        3.       225
      2.      226
        1.       227
        2.       228
        3.       229
      3.      230
        1.       231
        2.       232
        3.       233
      4.      234
        1.       235
        2.       236
        3.       237
      5.      238
        1.       239
        2.       240
        3.       241
      6.      242
        1.       243
        2.       244
        3.       245
      7.      246
        1.       247
        2.       248
        3.       249

Write Parameters

Figure 3-61 describes the command parameters.

Figure 3-61 Write Parameters
MSBByte 1LSB
b7b6b5b4b3b2b1b0
b(7:3)

Reserved

b(2)Manual Mode – Parallel Interface HSYNC Polarity:
  • 0: Falling Edge Active (Negative Pulse)
  • 1: Rising Edge Active (Positive Pulse)
b(1)Manual Mode – Parallel Interface VSYNC Polarity:
  • 0: Falling Edge Active (Negative Pulse)
  • 1: Rising Edge Active (Positive Pulse)
b(0)Parallel Interface Sync Polarity Mode:
  • 0: Automatic Mode
  • 1: Manual Mode

This command may be needed when using the parallel interface port. This command is not applicable for BT656 sources. In Automatic mode, the system can typically determine the appropriate polarity of the syncs. In Manual mode, the user is allowed to specify these polarities.