DLPU115 January   2022 DLPC3421

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
  3.   8
    1.     9
    2.     10
  4.   11
    1.     12
      1.      13
        1.       14
        2.       15
      2.      16
        1.       17
        2.       18
        3.       19
      3.      20
        1.       21
        2.       22
      4.      23
        1.       24
        2.       25
        3.       26
      5.      27
        1.       28
        2.       29
      6.      30
        1.       31
        2.       32
        3.       33
      7.      34
        1.       35
        2.       36
      8.      37
        1.       38
        2.       39
        3.       40
      9.      41
        1.       42
        2.       43
      10.      44
        1.       45
        2.       46
        3.       47
      11.      48
        1.       49
        2.       50
      12.      51
        1.       52
        2.       53
        3.       54
      13.      55
        1.       56
        2.       57
        3.       58
      14.      59
        1.       60
        2.       61
      15.      62
        1.       63
        2.       64
        3.       65
      16.      66
        1.       67
        2.       68
      17.      69
        1.       70
        2.       71
        3.       72
      18.      73
        1.       74
        2.       75
      19.      76
        1.       77
        2.       78
        3.       79
      20.      80
        1.       81
        2.       82
        3.       83
      21.      84
        1.       85
        2.       86
        3.       87
      22.      88
        1.       89
        2.       90
      23.      91
        1.       92
        2.       93
        3.       94
      24.      95
        1.       96
        2.       97
        3.       98
      25.      99
        1.       100
        2.       101
      26.      102
        1.       103
        2.       104
        3.       105
      27.      106
        1.       107
        2.       108
      28.      109
        1.       110
        2.       111
        3.       112
      29.      113
        1.       114
        2.       115
      30.      116
        1.       117
        2.       118
      31.      119
        1.       120
        2.       121
        3.       122
      32.      123
        1.       124
        2.       125
    2.     126
      1.      127
        1.       128
        2.       129
      2.      130
        1.       131
        2.       132
        3.       133
      3.      134
        1.       135
        2.       136
      4.      137
        1.       138
        2.       139
        3.       140
      5.      141
        1.       142
        2.       143
      6.      144
        1.       145
        2.       146
        3.       147
      7.      148
        1.       149
        2.       150
        3.       151
      8.      152
        1.       153
        2.       154
      9.      155
        1.       156
        2.       157
        3.       158
      10.      159
        1.       160
        2.       161
        3.       162
    3.     163
      1.      164
        1.       165
        2.       166
      2.      167
        1.       168
        2.       169
        3.       170
      3.      171
        1.       172
        2.       173
      4.      174
        1.       175
        2.       176
        3.       177
      5.      178
        1.       179
        2.       180
      6.      181
        1.       182
        2.       183
        3.       184
      7.      185
        1.       186
        2.       187
      8.      188
        1.       189
        2.       190
        3.       191
    4.     192
      1.      193
        1.       194
        2.       195
      2.      196
        1.       197
        2.       198
        3.       199
      3.      200
        1.       201
        2.       202
      4.      203
        1.       204
        2.       205
        3.       206
      5.      207
        1.       208
        2.       209
      6.      210
        1.       211
        2.       212
        3.       213
      7.      214
        1.       215
        2.       216
      8.      217
        1.       218
        2.       219
        3.       220
    5.     221
      1.      222
        1.       223
        2.       224
        3.       225
      2.      226
        1.       227
        2.       228
        3.       229
      3.      230
        1.       231
        2.       232
        3.       233
      4.      234
        1.       235
        2.       236
        3.       237
      5.      238
        1.       239
        2.       240
        3.       241
      6.      242
        1.       243
        2.       244
        3.       245
      7.      246
        1.       247
        2.       248
        3.       249

Write Parameters

Table 3-39 describes the command parameters.

Table 3-39 Write Parameters
Parameter BytesDescription
Byte 1Projection pitch angle (LSByte)
Byte 2Projection pitch angle (MSByte)

Default: 0000h

Figure 3-63 shows the bit order and weighting for the two’s complement projection pitch angle data.

Figure 3-63 Bit Weight Definition for the Projection Pitch Angle Data
b15b14b13b12b11b10b9b8b7b6b5b4b3b2b1b0
27262524232221202–12–22–32–42–52–62–72–8

This command is used in conjunction with the Write Keystone Correction Control command.

The projection pitch angle is limited to the solution space in Table 3-40 for nHD (DLPC3421) and in Table 3-41 for QnHD (DLPC3420). Figure 3-64 shows examples of the projection pitch angle.

Table 3-40 nHD Keystone Projection Pitch Limits
Throw Ratio Range 0.2 to 0.4 0.4 to 0.6 0.6 to 0.8 0.8 to 1.0 1.0 to 2.0 1.0 to 1.2 1.2 to 2.0
Max Pitch -40 -40 -40 -40 -40 -40 -40
Min Pitch 5 10 15 20 20 20 25
Table 3-41 QnHD Keystone Projection Pitch Limits
Throw Ratio Range 0.2 to 0.4 0.4 to 0.6 0.6 to 0.8 0.8 to 1.0 1.0 to 2.0 1.0 to 1.2 1.2 to 2.0
Max Pitch -40 -40 -40 -40 -40 -40 -40
Min Pitch 15 25 40 40 40 40 40

GUID-D9EBB39C-7792-49C3-9224-040E0A20B523-low.gifFigure 3-64 Examples of Projection Pitch Angle