DLPU115 January   2022 DLPC3421

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
  3.   8
    1.     9
    2.     10
  4.   11
    1.     12
      1.      13
        1.       14
        2.       15
      2.      16
        1.       17
        2.       18
        3.       19
      3.      20
        1.       21
        2.       22
      4.      23
        1.       24
        2.       25
        3.       26
      5.      27
        1.       28
        2.       29
      6.      30
        1.       31
        2.       32
        3.       33
      7.      34
        1.       35
        2.       36
      8.      37
        1.       38
        2.       39
        3.       40
      9.      41
        1.       42
        2.       43
      10.      44
        1.       45
        2.       46
        3.       47
      11.      48
        1.       49
        2.       50
      12.      51
        1.       52
        2.       53
        3.       54
      13.      55
        1.       56
        2.       57
        3.       58
      14.      59
        1.       60
        2.       61
      15.      62
        1.       63
        2.       64
        3.       65
      16.      66
        1.       67
        2.       68
      17.      69
        1.       70
        2.       71
        3.       72
      18.      73
        1.       74
        2.       75
      19.      76
        1.       77
        2.       78
        3.       79
      20.      80
        1.       81
        2.       82
        3.       83
      21.      84
        1.       85
        2.       86
        3.       87
      22.      88
        1.       89
        2.       90
      23.      91
        1.       92
        2.       93
        3.       94
      24.      95
        1.       96
        2.       97
        3.       98
      25.      99
        1.       100
        2.       101
      26.      102
        1.       103
        2.       104
        3.       105
      27.      106
        1.       107
        2.       108
      28.      109
        1.       110
        2.       111
        3.       112
      29.      113
        1.       114
        2.       115
      30.      116
        1.       117
        2.       118
      31.      119
        1.       120
        2.       121
        3.       122
      32.      123
        1.       124
        2.       125
    2.     126
      1.      127
        1.       128
        2.       129
      2.      130
        1.       131
        2.       132
        3.       133
      3.      134
        1.       135
        2.       136
      4.      137
        1.       138
        2.       139
        3.       140
      5.      141
        1.       142
        2.       143
      6.      144
        1.       145
        2.       146
        3.       147
      7.      148
        1.       149
        2.       150
        3.       151
      8.      152
        1.       153
        2.       154
      9.      155
        1.       156
        2.       157
        3.       158
      10.      159
        1.       160
        2.       161
        3.       162
    3.     163
      1.      164
        1.       165
        2.       166
      2.      167
        1.       168
        2.       169
        3.       170
      3.      171
        1.       172
        2.       173
      4.      174
        1.       175
        2.       176
        3.       177
      5.      178
        1.       179
        2.       180
      6.      181
        1.       182
        2.       183
        3.       184
      7.      185
        1.       186
        2.       187
      8.      188
        1.       189
        2.       190
        3.       191
    4.     192
      1.      193
        1.       194
        2.       195
      2.      196
        1.       197
        2.       198
        3.       199
      3.      200
        1.       201
        2.       202
      4.      203
        1.       204
        2.       205
        3.       206
      5.      207
        1.       208
        2.       209
      6.      210
        1.       211
        2.       212
        3.       213
      7.      214
        1.       215
        2.       216
      8.      217
        1.       218
        2.       219
        3.       220
    5.     221
      1.      222
        1.       223
        2.       224
        3.       225
      2.      226
        1.       227
        2.       228
        3.       229
      3.      230
        1.       231
        2.       232
        3.       233
      4.      234
        1.       235
        2.       236
        3.       237
      5.      238
        1.       239
        2.       240
        3.       241
      6.      242
        1.       243
        2.       244
        3.       245
      7.      246
        1.       247
        2.       248
        3.       249

Return Parameters

Table 3-21 describes the return parameters.

Table 3-21 Return Parameters
Parameter BytesDescription
Byte 1See Figure 3-30
Byte 2Current red duty cycle (LSByte)
Byte 3Current red duty cycle (MSByte)
Byte 4Current green duty cycle (LSByte)
Byte 5Current green duty cycle (MSByte)
Byte 6Current blue duty cycle (LSByte)
Byte 7Current blue duty cycle (MSByte)
Byte 8Current sequence frame rate (LSByte)
Byte 9Current sequence frame rate
Byte 10Current sequence frame rate
Byte 11Current sequence frame rate (MSByte)
Figure 3-30 Byte 1 Return Parameters
MSBByte 1LSB
b7b6b5b4b3b2b1b0
b(7:0)

Look number

Figure 3-31 Byte 2 Return Parameters
MSBByte 1LSB
b7b6b5b4b3b2b1b0
b(7:0)

Sequence number

Looks are specified by an enumerated value (such as 0, 1, 2, 3).

The current sequence frame rate is returned as a count specified in units of 66.67 ns (based on the internal 15-MHz clock used to time between input frame syncs), and is valid regardless of whether the controller software made the sequence or duty cycle selection. The frame rate is specified in this way to enable fast and simple compares to the frame count by the software.