DLPU115 January   2022 DLPC3421

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
  3.   8
    1.     9
    2.     10
  4.   11
    1.     12
      1.      13
        1.       14
        2.       15
      2.      16
        1.       17
        2.       18
        3.       19
      3.      20
        1.       21
        2.       22
      4.      23
        1.       24
        2.       25
        3.       26
      5.      27
        1.       28
        2.       29
      6.      30
        1.       31
        2.       32
        3.       33
      7.      34
        1.       35
        2.       36
      8.      37
        1.       38
        2.       39
        3.       40
      9.      41
        1.       42
        2.       43
      10.      44
        1.       45
        2.       46
        3.       47
      11.      48
        1.       49
        2.       50
      12.      51
        1.       52
        2.       53
        3.       54
      13.      55
        1.       56
        2.       57
        3.       58
      14.      59
        1.       60
        2.       61
      15.      62
        1.       63
        2.       64
        3.       65
      16.      66
        1.       67
        2.       68
      17.      69
        1.       70
        2.       71
        3.       72
      18.      73
        1.       74
        2.       75
      19.      76
        1.       77
        2.       78
        3.       79
      20.      80
        1.       81
        2.       82
        3.       83
      21.      84
        1.       85
        2.       86
        3.       87
      22.      88
        1.       89
        2.       90
      23.      91
        1.       92
        2.       93
        3.       94
      24.      95
        1.       96
        2.       97
        3.       98
      25.      99
        1.       100
        2.       101
      26.      102
        1.       103
        2.       104
        3.       105
      27.      106
        1.       107
        2.       108
      28.      109
        1.       110
        2.       111
        3.       112
      29.      113
        1.       114
        2.       115
      30.      116
        1.       117
        2.       118
      31.      119
        1.       120
        2.       121
        3.       122
      32.      123
        1.       124
        2.       125
    2.     126
      1.      127
        1.       128
        2.       129
      2.      130
        1.       131
        2.       132
        3.       133
      3.      134
        1.       135
        2.       136
      4.      137
        1.       138
        2.       139
        3.       140
      5.      141
        1.       142
        2.       143
      6.      144
        1.       145
        2.       146
        3.       147
      7.      148
        1.       149
        2.       150
        3.       151
      8.      152
        1.       153
        2.       154
      9.      155
        1.       156
        2.       157
        3.       158
      10.      159
        1.       160
        2.       161
        3.       162
    3.     163
      1.      164
        1.       165
        2.       166
      2.      167
        1.       168
        2.       169
        3.       170
      3.      171
        1.       172
        2.       173
      4.      174
        1.       175
        2.       176
        3.       177
      5.      178
        1.       179
        2.       180
      6.      181
        1.       182
        2.       183
        3.       184
      7.      185
        1.       186
        2.       187
      8.      188
        1.       189
        2.       190
        3.       191
    4.     192
      1.      193
        1.       194
        2.       195
      2.      196
        1.       197
        2.       198
        3.       199
      3.      200
        1.       201
        2.       202
      4.      203
        1.       204
        2.       205
        3.       206
      5.      207
        1.       208
        2.       209
      6.      210
        1.       211
        2.       212
        3.       213
      7.      214
        1.       215
        2.       216
      8.      217
        1.       218
        2.       219
        3.       220
    5.     221
      1.      222
        1.       223
        2.       224
        3.       225
      2.      226
        1.       227
        2.       228
        3.       229
      3.      230
        1.       231
        2.       232
        3.       233
      4.      234
        1.       235
        2.       236
        3.       237
      5.      238
        1.       239
        2.       240
        3.       241
      6.      242
        1.       243
        2.       244
        3.       245
      7.      246
        1.       247
        2.       248
        3.       249

Write Parameters

Table 3-33 describes the command parameters.

Table 3-33 Write Parameters
Parameter BytesDescription
Byte 1See Figure 3-42
Byte 2LABB strength setting
Figure 3-42 Byte 1 Return Parameters
MSBByte 1LSB
b7b6b5b4b3b2b1b0
b(7:4)

Sharpness strength

b(3:2)Reserved
b(1:0)LABB control:
  • 0h: Disabled
  • 1h: Enabled: Manual strength control
  • 2h: Reserved
  • 3h: Reserved

The key function of the LABB is to adaptively gain up darker parts of the image to achieve an overall brighter image.

For LABB strength, 0 indicates no boost applied and 255 indicates the maximum boost viable in a product. The strength is not a direct indication of the gain, since the gain varies depending on the image content.

Sharpness strength ranges from 0 to 15, with 0 indicating sharpness disabled and 15 indicating the maximum sharpness. The LABB function must be enabled to make use of sharpness.

LABB is supported in TPG, splash, and external input mode, but auto-disabled in curtain mode.

Note: This command is not supported on the DLPC3420 (QnHD) controller.