ZHCSRU8 February 2024
PRODUCTION DATA
| CMD Address | 98h |
| Write Transaction: | N/A |
| Read Transaction: | Read Byte |
| Format: | Unsigned Binary (1 byte) |
| Phased: | No |
| Max Transaction Time: | 0.25 ms |
The PMBUS_REVISION command reads the revision of the PMBus to which the device is compliant.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| PART_I | PART_II | ||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 7:4 | PART_ I | R | 0011b | 0011b: Compliant to PMBus Rev 1.3, Part 1 |
| 3:0 | PART_ II | R | 0011b | 0011b: Compliant to PMBus Rev 1.3, Part 2 |
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPSM8S6B24 responds as follows: