ZHCSRU8 February 2024
PRODUCTION DATA
The TPSM8S6B24 also offers a precise threshold and hysteresis current source on the EN/UVLO pin so that the device can be used to program an additional UVLO to any external voltage greater than 1.05V (typical), including AVIN, PVIN, or VDD5. For an added level of flexibility, the EN/UVLO pin can be disabled or the logic inverted through the PMBUS command (02h) ON_OFF_CONFIG, which allows the pin to be connected to AGND to make sure the output is not enabled until PMBus programming has been completed.