ZHCSRU8 February 2024
PRODUCTION DATA
CMD Address | EFh |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 bytes) |
Phased: | No |
NVM Backup: | EEPROM or Pin Detect |
Updates: | on-the-fly |
The DEVICE_ADDRESS command can be used to program or read-back the device address of digital communication. Note, when a Loop Follower address is updated, the TPSM8S6B24 starts responding to the new address immediately.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | RW | RW | RW | RW | RW | RW | RW |
0 | ADDR_PMBUS |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | Not supported | R | 0b | Not supported. Set to b'0. |
6:0 | ADDR_ PMBUS | RW | NVM/ Pinstrap | PMBus Loop Follower address |
There are a number of Loop Follower address values which are reserved in the SMBus specification. The following reserved addresses are invalid and can not be programmed: