ZHCSRU8 February 2024
PRODUCTION DATA
CMD Address | F0h |
Write Transaction: | NA |
Read Transaction: | Read Word |
Format: | Unsigned Binary (2 bytes) |
Phased: | No |
NVM Back-up: | EEPROM |
Updates: | At boot-up, and following NVM Store/Restore operations. |
NVM_CHECKSUM reports the CRC-16 (polynomial 0x8005) checksum for the current NVM settings.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
NVM_CHECKSUM | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
NVM_CHECKSUM |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:0 | NVM_ CHECKSUM | R | Per NVM Settings | CRC16 for EEPROM settings. |