ZHCSRU8 February 2024
PRODUCTION DATA
CMD Address | 2Bh |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | ULINEAR16,Absolute Only per VOUT_MODE |
Phased: | No |
Updates: | on-the-fly |
NVM Back-up: | EEPROM or Pin Detection |
The VOUT_MIN command sets a lower limit on the output voltage the unit can command regardless of any other commands or combinations. The intent of this command is to provide a safeguard against a user accidentally setting the output voltage to a level which will render the load inoperable.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_MIN (High Byte) | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_MIN (Low Byte) |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:0 | VOUT_ MIN | RW | NVM | Minimum output voltage. ULINEAR16 absolute per the setting of VOUT_ MODE. |
During power conversion, any output voltage change (including VOUT_COMMAND, VOUT_TRIM, margin operations) that causes the new target voltage to be less than the current value of VOUT_MIN will cause the VOUT_MAX_MIN_WARNING fault condition. These results cause the TPSM8S6B24 to:
Although the scenario is uncommon, note that the same response results if the user attempted to program VOUT_MAX greater than the current output voltage target.
Data Validity
The minimum and maximum valid data values for VOUT_MIN follow those of VOUT_MAX. Attempts to write (2Bh) VOUT_MIN to any value outside those specified as valid will be considered invalid/unsupported data and cause the TPSM8S6B24 to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.