ZHCSRU8 February 2024
PRODUCTION DATA
According to the value in the (02h) ON_OFF_CONFIG register, the TPSM8S6B24 devices can be commanded to use the (01h) OPERATION command to enable or disable regulation, regardless of the state of the CNTL signal.