ZHCSRU8 February 2024
PRODUCTION DATA
CMD Address | AEh |
Write Transaction: | N/A |
Read Transaction: | Read Block |
Format: | Unsigned Binary (2 bytes) |
Phased: | No |
The IC_DEVICE_REV command is used to either set or read the revision of the IC.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
MAJOR_REV | MINOR_REV | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
SUB_MINOR_REV |
LEGEND: R/W = Read/Write; R = Read only |
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPSM8S6B24 responds as follows:
Notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.