ZHCSQM0B December 2022 – December 2024 TPSM82816
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IQ | Quiescent current | EN = High, no load, device not switching, MODE/SYNC = GND, VOUT = 0.6 V | 18 | 36 | μA | |
| ISD | Shutdown current | EN = GND | 0.15 | 90 | μA | |
| VUVLO | Undervoltage lockout threshold | VIN rising | 2.45 | 2.6 | 2.7 | V |
| VIN falling | 2.1 | 2.5 | 2.6 | V | ||
| TJSD | Thermal shutdown threshold | TJ rising | 180 | °C | ||
| Thermal shutdown hysteresis | TJ falling | 15 | °C | |||
| CONTROL and INTERFACE | ||||||
| VIH,EN | Input threshold voltage | EN rising |
1.05 | 1.1 | 1.15 | V |
| VIL,EN | Input threshold voltage | EN falling |
0.96 | 1.0 | 1.05 | V |
| IIH,EN | Input leakage current into EN | EN = VIN or GND | 125 | nA | ||
| VIH | Input-threshold voltage at MODE/SYNC | 1.1 | V | |||
| VIL | Input-threshold voltage at MODE/SYNC | 0.3 | V | |||
| IIH | Input leakage current into MODE/SYNC | 250 | nA | |||
| fSW | PWM switching frequency range | MODE/SYNC = high | 1.8 | 2.25 | 4 | MHz |
| fSW | PWM switching frequency | COMP/FSET = GND or VIN | 2.08 | 2.25 | 2.4 | MHz |
| fSW | PWM switching frequency tolerance | using a resistor from COMP/FSET to GND | –12% | 12% | ||
| fSYNC | Frequency range on MODE/SYNC pin for synchronization | 1.8 | 4 | MHz | ||
| tSync_lock | Time to lock to external frequency | 50 | µs | |||
| Duty cycle of synchronization signal at MODE/SYNC | 20% | 80% | ||||
| tDelay | Enable delay time | Time from EN high to device starts switching; VIN applied already | 135 | 270 | 520 | µs |
| tRamp | Output voltage ramp time, SS/TR pin open | IOUT = 0 mA, time from device starts switching to power good; device not in current limit | 90 | 150 | 220 | µs |
| ISS/TR | SS/TR source current | 8 | 10 | 12 | µA | |
| RDIS,SS/TR | Internal discharge resistance on SS/TR | EN = low | 0.7 | 1.1 | 1.5 | kΩ |
| Tracking gain | VFB / VSS/TR | 1 | ||||
| Tracking offset | VFB when VSS/TR = 0 V | ±1 | mV | |||
| VTH_PG | UVP Power-good threshold voltage; dc level | VOUT rising (%VFB) | 92% | 95% | 98% | |
| VOUT falling (%VFB) | 87% | 90% | 93% | |||
| VTH_PG | OVP Power-good threshold voltage; dc level | VOUT rising (%VFB) | 107% | 110% | 113% | |
| VOUT falling (%VFB) | 104% | 107% | 111% | |||
| VOL,PG | Low-level output voltage at PG | ISINK_PG = 2 mA | 0.01 | 0.3 | V | |
| IIH,PG | Input leakage current into PG | VPG = 5 V | 100 | nA | ||
| tPG,DLY | PG deglitch time | for a high level to low level transition on the Power-good output | 40 | µs | ||
| OUTPUT | ||||||
| VFB | Feedback voltage | 0.6 | V | |||
| Feedback voltage accuracy | PWM mode, VIN ≥ VOUT + 1 V | –1% | 1% | |||
| PFM mode, VIN ≥ VOUT + 1 V, VOUT ≥ 1.5 V, Co,eff ≥ 47 µF | –1% | 2% | ||||
| PFM mode, VIN ≥ VOUT + 1 V, VOUT < 1.5 V, Co,eff ≥ 68 µF |
–1% | 2.5% | ||||
| Feedback voltage accuracy with voltage tracking | VIN ≥ VOUT + 1 V, VSS/TR = 0.3 V, PWM mode | –5% | 5% | |||
| IIH,FB | Input leakage current into FB | VFB = 0.6 V | 1 | 70 | nA | |
| Load regulation | PWM mode | 0.05 | %/A | |||
| RDIS | Output discharge resistance | 30 | 50 | Ω | ||
| ton,min | Minimum on-time of high-side FET | VIN ≥ 3.3 V | 45 | 67 | ns | |
| RDP | Dropout resistance TPSM82816SIE | 100% mode | 27 | mΩ | ||
| RDP | Dropout resistance TPSM82814PVCA, TPSM82816PVCA | 100% mode | 23 | mΩ | ||
| ILIMH | High-side FET switch current limit TPSM82814 | DC value, VIN = 3 V to 6 V | 5.3 | 7.2 | 8.4 | A |
| ILIMH | High-side FET switch current limit TPSM82816 | DC value, VIN = 3 V to 6 V | 7.3 | 9.2 | 10.4 | A |
| ILIMNEG | Low-side FET negative current limit | DC value, MODE/SYNC = high | –3 | A | ||